Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4102: Reversing Fan Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4102: Reversing Fan Kit
Parts included in this kit

No results available.

165-6341: Connector Assembly
165-6341: Connector AssemblyQuantity: 2
435-9027: BRACKET
435-9027: BRACKETQuantity: 1
451-0473: Elbow Adapter Assembly
451-0473: Elbow Adapter AssemblyQuantity: 1
124-2136: Permanent Coupling
124-2136: Permanent CouplingQuantity: 1
124-2150: Permanent Coupling
124-2150: Permanent CouplingQuantity: 1
7J-9108: 1.78 x 15.72mm 90A NBR O-Ring
7J-9108: 1.78 x 15.72mm 90A NBR O-RingQuantity: 1
479-0617: 12V Solenoid Valve
479-0617: 12V Solenoid ValveQuantity: 1
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 1
435-9028: Tube Assembly
435-9028: Tube AssemblyQuantity: 1
442-5647: Hydraulic Fan Motor
442-5647: Hydraulic Fan MotorQuantity: 1
206-2726: 50.8mm Inner Diameter Hose Guard
206-2726: 50.8mm Inner Diameter Hose GuardQuantity: 25
124-2120: Permanent Coupling
124-2120: Permanent CouplingQuantity: 1
101-7404: M10-1.5 x 30mm Hex Socket Head Bolt
101-7404: M10-1.5 x 30mm Hex Socket Head BoltQuantity: 2
8C-3451: Hydraulic Oil Dust Cap
8C-3451: Hydraulic Oil Dust CapQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 1
444-6030: Radiator Fan Guard
444-6030: Radiator Fan GuardQuantity: 1
524-7927: Reversing Fan Rocker Switch
524-7927: Reversing Fan Rocker SwitchQuantity: 1
449-1570: 12V Solenoid Valve
449-1570: 12V Solenoid ValveQuantity: 1
5R-5927: M12 ID Steel Hard Washer
5R-5927: M12 ID Steel Hard WasherQuantity: 2
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 2
6V-9170: 1-14 Thread Hex Bulk Head Nut
6V-9170: 1-14 Thread Hex Bulk Head NutQuantity: 3
9X-7345: Electrical Harness Round Rubber Grommet
9X-7345: Electrical Harness Round Rubber GrommetQuantity: 1
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Description for part number 544-4102

Reversing Fan provides automatic and manual purge modes to assist in removing material from the rear door intake screen. Provides both Demand Fan and Reversing Fan functionality.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 544-4102

We are still working on adding a specification for this part.

Compatible Models for part number 544-4102

MULTI TERRAIN LOADER

257D3

COMPACT TRACK LOADER

259D3 279D3 289D3

SKID STEER LOADER

242D3 246D3 236D3 262D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced