Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4103: Reversing Fan Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity544-4103: Reversing Fan Kit
544-4103: Reversing Fan Kit

Reversing Fan provides automatic and manual purge modes to assist in removing material from the rear door intake screen. Provides both Demand Fan and Reversing Fan functionality.

Brand: Cat

Product Images
544-4103: Reversing Fan Kit
544-4103: Reversing Fan Kit

Reversing Fan provides automatic and manual purge modes to assist in removing material from the rear door intake screen. Provides both Demand Fan and Reversing Fan functionality.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

436-2989: 12 Volts Rocker Switch
436-2989: 12 Volts Rocker SwitchQuantity: 1
124-2150: Permanent Coupling
124-2150: Permanent CouplingQuantity: 1
206-2423: 22.00mm Length Saddle Clamp
206-2423: 22.00mm Length Saddle ClampQuantity: 1
8T-7547: M8-1.25 x 30mm Hex Head Bolt
8T-7547: M8-1.25 x 30mm Hex Head BoltQuantity: 1
449-1570: 12V Solenoid Valve
449-1570: 12V Solenoid ValveQuantity: 1
524-7927: Reversing Fan Rocker Switch
524-7927: Reversing Fan Rocker SwitchQuantity: 1
596-1205: 12 Volt Solenoid Valve
596-1205: 12 Volt Solenoid ValveQuantity: 1
124-2119: Permanent Coupling
124-2119: Permanent CouplingQuantity: 1
148-8315: Adapter Assembly
148-8315: Adapter AssemblyQuantity: 1
290-5562: Dual Swivel Mount Clip
290-5562: Dual Swivel Mount ClipQuantity: 1
1P-4278: 5.56mm Minimum Internal Diameter Hose Clamp
1P-4278: 5.56mm Minimum Internal Diameter Hose ClampQuantity: 1
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 1
124-2120: Permanent Coupling
124-2120: Permanent CouplingQuantity: 1
442-5647: Hydraulic Fan Motor
442-5647: Hydraulic Fan MotorQuantity: 1
124-2135: Permanent Coupling
124-2135: Permanent CouplingQuantity: 1
155-3504: Adapter Assembly
155-3504: Adapter AssemblyQuantity: 1
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable StrapQuantity: 1
101-7404: M10-1.5 x 30mm Hex Socket Head Bolt
101-7404: M10-1.5 x 30mm Hex Socket Head BoltQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 4
8C-3451: Hydraulic Oil Dust Cap
8C-3451: Hydraulic Oil Dust CapQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 544-4103
Material: Sealants / Adhesives Adhesive
View More
Compatible Models for part number 544-4103

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced