Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home545-8841: Boom Swing Frame Support Plate
Home545-8841: Boom Swing Frame Support Plate
545-8841: Boom Swing Frame Support Plate

Cat® Boom Swing Frame Support Plate for Backhoe Loader

Brand: Cat

Product Images
545-8841: Boom Swing Frame Support Plate
545-8841: Boom Swing Frame Support Plate
545-8841: Boom Swing Frame Support Plate
545-8841: Boom Swing Frame Support Plate
545-8841: Boom Swing Frame Support Plate

Cat® Boom Swing Frame Support Plate for Backhoe Loader

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 545-8841

Units of Measure

USMetric
Material: Steel,Alloy Steel,Carbon Steel,Alloy Zinc
Overall Height (in): 2.17
Overall Height (mm): 55.0
Overall Length (in): 8.3
Overall Length (mm): 211.0
Overall Width (in): 3.47
Overall Width (mm): 88.1
Thickness (in): 0.19
Thickness (mm): 5.0
Weight (kg): 0.38
Weight (lb): 0.85
View More
Compatible Models for part number 545-8841

BACKHOE LOADER

426 424B 424B HD 424 424B2 426 F2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced