Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies547-3354: Bucket Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies547-3354: Bucket Base Edge Assembly
547-3354: Bucket Base Edge Assembly

65 mm x 4094 mm 7 x Cat® Advansys™ 130 Stepped Base Edge Assembly

Brand: Cat

Product Images
547-3354: Bucket Base Edge Assembly
547-3354: Bucket Base Edge Assembly
547-3354: Bucket Base Edge Assembly
547-3354: Bucket Base Edge Assembly
547-3354: Bucket Base Edge Assembly

65 mm x 4094 mm 7 x Cat® Advansys™ 130 Stepped Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 547-3354

Units of Measure

USMetric
Width Between Sidebars (mm): 3,830.0
Overall Width (in): 161.181
End Depth (in): 14.173
Bevel Angle: 35.0
Adapter Size: Advansys 130
Overall Adapter Spacing (mm): 3,830.0
Material: Alloy Steel
Thickness Class: 65
Overall Width (mm): 4,094.0
Overall Depth (in): 24.803
Size: Advansys 130
Adapter Type: Flushmount
Adapter Quantity: 7
Shape: Stepped
Overall Depth (mm): 630.0
Overall Adapter Spacing (in): 150.787
Series: Advansys
Adapter Series: Advansys
End Depth (mm): 360.0
Width Between Sidebars (in): 150.787
Edge Assembly Type: Standard
View More
Compatible Models for part number 547-3354

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced