Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding547-8411: Self Level Harness Guard Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding547-8411: Self Level Harness Guard Kit
Parts included in this kit

No results available.

177-9646: Conn Plug Assembly
177-9646: Conn Plug AssemblyQuantity: 1
547-8412: Self Level Sensor Wiring Harness
547-8412: Self Level Sensor Wiring HarnessQuantity: 1
7T-0094: Connector Socket
7T-0094: Connector SocketQuantity: 2
8T-8730: Connector Socket
8T-8730: Connector SocketQuantity: 3
8T-4121: M10 ID Steel Flat Washer
8T-4121: M10 ID Steel Flat WasherQuantity: 2
177-9647: Plug Wedge
177-9647: Plug WedgeQuantity: 1
547-8413: Self Level Wiring Harness
547-8413: Self Level Wiring HarnessQuantity: 1
512-7330: BRACKET
512-7330: BRACKETQuantity: 1
266-3316: M10-1.5 x 25mm Hex Flange Head Bolt
266-3316: M10-1.5 x 25mm Hex Flange Head BoltQuantity: 2
535-8996: 8mm Thick Sensor Harness Mounting Bracket
535-8996: 8mm Thick Sensor Harness Mounting BracketQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
8T-4136: M10-1.5 x 25mm Hex Head Bolt
8T-4136: M10-1.5 x 25mm Hex Head BoltQuantity: 2
8T-8737: 16mm Long Plug Seal
8T-8737: 16mm Long Plug SealQuantity: 1
562-9122: 70mm Length Block
562-9122: 70mm Length BlockQuantity: 1
155-2272: PLUG AS
155-2272: PLUG ASQuantity: 1
155-2262: WEDGE-PLUG
155-2262: WEDGE-PLUGQuantity: 1
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Description for part number 547-8411

Description: Self Level Sensor Harness and Electric Quick Coupler Harness Guard. Provides additional protection for electrical harnesses on the work tool coupler.

View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 547-8411

We are still working on adding a specification for this part.

Compatible Models for part number 547-8411

MULTI TERRAIN LOADER

257D

COMPACT TRACK LOADER

259D

SKID STEER LOADER

236D 242D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced