Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home549-1232: Two Wire Braid Compact Hose
Home549-1232: Two Wire Braid Compact Hose
549-1232: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Brand: Cat

Product Images
549-1232: Two Wire Braid Compact Hose
549-1232: Two Wire Braid Compact Hose

Cat® Two Wire Braid Compact Hose

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 549-1232

Cat hoses are designed to route liquids and gases through machine systems. These hoses are fabricated from superior materials to withstand application specific pressures, vibration tolerances and flow requirements for Cat heavy-duty equipment. Cat hydraulic hose and couplings are subjected to the most rigorous testing processes in the industry. Every Cat hose and coupling combination is tested as a system to ensure a perfect fit that yields maximum safety and dependability.
Cat compact hoses also work at half the SAE bend radius, allowing tighter routing in a wide variety of applications.
The construction of the hose is made from synthetic rubber tube; two braids of special high tensile steel wire reinforcement separated by synthetic rubber layer. The outer cover is oil, weather, and abrasion
resistant synthetic rubber.

View More
Specifications for part number 549-1232
Overall Length (mm): 763.0
Weight (kg): 0.665
Material: High Pressure Hose
View More
Compatible Models for part number 549-1232

MULTI TERRAIN LOADER

257D 277D 287D 297D2 297D2 XHP

COMPACT TRACK LOADER

259D 249D 239D 289D 279D 239D3 299D3 XE 299D3 299D2 249D3 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 236D 232D3 236D3 242D 232D 262D 272D2 XHP 272D3 XE 272D3 272D2

COMPACT WHEEL LOADER

908M 906M 907M

WHEEL LOADER

907K 908K 908 906K 907 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced