Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsCast Lips549-5533: Bucket Cast Lip
HomeGround Engaging ToolsBucket Base Edges & LipsCast Lips549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip

Cat® 5100 mm 6 x 950+ Lip As

Brand: Cat

Product Images
549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip
549-5533: Bucket Cast Lip

Cat® 5100 mm 6 x 950+ Lip As

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 549-5533

We are still working on adding a description for this part.

Specifications for part number 549-5533

Units of Measure

USMetric
Station Quantity: 6
Width Between Sidebars (mm): 5,100.0
Overall Width (in): 215.197
Material: Alloy Steel
Thickness (in): 12.205
Overall Width (mm): 5,466.0
Sidebar Thickness (in): 4.724
Overall Depth (in): 60.311
Size: 950+
Thickness (mm): 310.0
Sidebar Depth (in): 23.543
Shape: Spade
Overall Depth (mm): 1,531.9
Sidebar Depth (mm): 598.0
Sidebar Thickness (mm): 120.0
Series: Cl-1
Width Between Sidebars (in): 200.787
View More
Compatible Models for part number 549-5533

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced