Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBackhoes551-6979: BH130, Smart
HomeAttachmentsBackhoes551-6979: BH130, Smart
551-6979: BH130, Smart

Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.

Brand: Cat

Product Images
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart
551-6979: BH130, Smart

Used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 551-6979

Cat® Backhoes are used in typical backhoe applications such as digging footings, basements, and drainage ditches, utility trenching, back-filling, and maintaining slopes and embankments in construction, industrial, and landscaping settings. They are ideal for demolishing concrete when paired with Cat B4/B6/H45/H55/H65 hammers.

View More
Specifications for part number 551-6979

Units of Measure

USMetric
Maximum Digging Depth: 2972 mm
Maximum Digging Depth: 117 in
Operating Weight: 1055 kg
Operating Weight: 2325.9 lb
Overall Length: 87 in
Overall Length: 2210 mm
Stabilizer Spread - Operating Position: 71.4 in
Stabilizer Spread - Operating Position: 1813 mm
Digging Depth at 610 mm (2 ft): 124.3 in
Digging Depth at 610 mm (2 ft): 3156 mm
Digging Depth at 4220 mm (8 ft): 2705 mm
Digging Depth at 4220 mm (8 ft): 106.5 in
Straight Wall Digging Depth: 2020 mm
Straight Wall Digging Depth: 79.5 in
Overall Operating Height: 146.6 in
Overall Operating Height: 3723 mm
Loading Height: 97.2 in
Loading Height: 2470 mm
Loading Reach: 73.6 in
Loading Reach: 1869 mm
Reach From Swing Pivot at Ground Line: 158.6 in
Reach From Swing Pivot at Ground Line: 4029 mm
Swing Arc: 180 degrees
Bucket Rotation: 183 degrees
Bucket Breakout Force: 3181 kg
Bucket Breakout Force: 7012.9 lb
Stick Breakout Force: 1605 kg
Stick Breakout Force: 3538.4 lb
Boom Pivot Height: 448 mm
Boom Pivot Height: 17.6 in
Ground Clearance: 3.9 in
Ground Clearance: 99 mm
Transport Height: 100.9 in
Transport Height: 2562 mm
Transport Width: 2041 mm
Transport Width: 80.4 in
Required Hydraulics: Standard Flow
Optimal Hydraulic Flow: 50-86 L/min (13-23 gpm)
Optimal Hydraulic Pressure: 180-230 bar (2600-3340 psi)
Total Side Shift Travel: 838 mm
Total Side Shift Travel: 33 in
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 551-6979

COMPACT TRACK LOADER

299D3 XE 249D3 239D3 299D3

SKID STEER LOADER

236D3

BACKHOE

BH130

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced