Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates552-7982: 3mm Thick Refrigerant Compressor Spacer
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates552-7982: 3mm Thick Refrigerant Compressor Spacer
552-7982: 3mm Thick Refrigerant Compressor Spacer

Cat® 3mm Thick Refrigerant Compressor Spacer provides alignment, maintains clearance, and offers insulation and protection

Brand: Cat

fallback-image
552-7982: 3mm Thick Refrigerant Compressor Spacer

Cat® 3mm Thick Refrigerant Compressor Spacer provides alignment, maintains clearance, and offers insulation and protection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 552-7982

Units of Measure

USMetric
Washer Type: Flat
Outside Diameter (mm): 30.0
Inside Diameter (mm): 20.0
Thickness (mm): 3.0
Coating: Zinc
Material: Alloy Zinc,Carbon Steel
Thickness (in): 0.118
Inside Diameter (in): 0.787
Outside Diameter (in): 1.181
View More
Compatible Models for part number 552-7982

MINI HYD EXCAVATOR

301.8 302CR 303.5CR 304CR 302.7CR 303CR 301.6

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced