Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHybrid Hose & Tube Assemblies552-9083: Lift Cylinder Lines Hybrid Hose Assembly
HomeHoses & TubesHybrid Hose & Tube Assemblies552-9083: Lift Cylinder Lines Hybrid Hose Assembly
552-9083: Lift Cylinder Lines Hybrid Hose Assembly

Cat® 19.05mm Inner Diameter Lift Cylinder Lines Hybrid Hose Assembly with coupling, and coupling tube to channel the hydraulic fluid

Brand: Cat

Product Images
552-9083: Lift Cylinder Lines Hybrid Hose Assembly
552-9083: Lift Cylinder Lines Hybrid Hose Assembly
552-9083: Lift Cylinder Lines Hybrid Hose Assembly
552-9083: Lift Cylinder Lines Hybrid Hose Assembly
552-9083: Lift Cylinder Lines Hybrid Hose Assembly

Cat® 19.05mm Inner Diameter Lift Cylinder Lines Hybrid Hose Assembly with coupling, and coupling tube to channel the hydraulic fluid

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 552-9083

Units of Measure

USMetric
Hose Size, ID Min. (mm): 19.05
Inside Diameter (mm): 19.0
Hose Size, ID Min. (in): 0.75
Hose Length (mm): 480.0
Hose Length (in): 18.897
Weight (kg): 8.893
Weight (lb): 19.605
Material: High Pressure Hose
View More
Compatible Models for part number 552-9083

TRACK-TYPE TRACTOR

D5

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced