Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack ComponentsTrack Pins552-9465: Track Pin
HomeUndercarriageTrack ComponentsTrack Pins552-9465: Track Pin
552-9465: Track Pin

Cat® Track Pin 38mm Outside Diameter, 227.24mm long

Brand: Cat

Product Images
552-9465: Track Pin
552-9465: Track Pin
552-9465: Track Pin
552-9465: Track Pin
552-9465: Track Pin

Cat® Track Pin 38mm Outside Diameter, 227.24mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 552-9465

Units of Measure

USMetric
Master Option: No
Retention Option: Press Fit
Material: Boron Steel,Alloy Iron,Low Alloy Steel
Overall Length (in): 8.946
Hole Depth (in): 0
Hole Depth (mm): 0
Pin Outside Diameter (in): 1.496
Pin Outside Diameter (mm): 38.0
Head Option: No
Pin Inside Diameter (mm): 18
Pin Inside Diameter (in): 0.709
Overall Length (mm): 227.24
View More
Compatible Models for part number 552-9465

FORESTRY PRODUCTS

FM528 FM528 LL

EXCAVATOR

320D2 FM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced