Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws554-7304: M10 Hexagonal Head Bolt
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws554-7304: M10 Hexagonal Head Bolt
554-7304: M10 Hexagonal Head Bolt

Cat® M10 Hexagonal Head Bolt used for securing parts

Brand: Cat

Product Images
554-7304: M10 Hexagonal Head Bolt
554-7304: M10 Hexagonal Head Bolt
554-7304: M10 Hexagonal Head Bolt
554-7304: M10 Hexagonal Head Bolt
554-7304: M10 Hexagonal Head Bolt

Cat® M10 Hexagonal Head Bolt used for securing parts

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 554-7304

Units of Measure

USMetric
Bolt Length (in): 1.181
Bolt Length (mm): 30.0
Bolt Type: Hex Head
Grip Length (in): 0.177
Grip Length (mm): 4.5
Hand of Thread: RH
Material: Alloy Zinc,Carbon Steel
Thread Size (in): 0
Class or Grade: Iso 898-1 Class 10.9
Thread Size (mm): M10
Locking Feature: None
Thread Size (dia x pitch) (mm): M10x1.5
View More
Compatible Models for part number 554-7304

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced