Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity555-7208: Compact Track Loader Torsion Axle Stop Kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
555-7208: Compact Track Loader Torsion Axle Stop Kit
555-7208: Compact Track Loader Torsion Axle Stop Kit

Limits torsion axle rotation while continuing to isolate the operator from vibrations. This kit may be desired by customers that wish to reduce motion of the bucket edge during truck loading, fine grading or handling heavy material.

Brand: Cat

Product Images
555-7208: Compact Track Loader Torsion Axle Stop Kit
555-7208: Compact Track Loader Torsion Axle Stop Kit
555-7208: Compact Track Loader Torsion Axle Stop Kit

Limits torsion axle rotation while continuing to isolate the operator from vibrations. This kit may be desired by customers that wish to reduce motion of the bucket edge during truck loading, fine grading or handling heavy material.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

3E-4356: 17.5mm Inner Diameter Washer
3E-4356: 17.5mm Inner Diameter WasherQuantity: 4
553-6018: STOP AS-RH
553-6018: STOP AS-RHQuantity: 1
344-5674: M8 x 1.25mm Hex Nut
344-5674: M8 x 1.25mm Hex NutQuantity: 2
136-4184: M8-1.25 x 40mm Hex Socket Head Bolt
136-4184: M8-1.25 x 40mm Hex Socket Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 2
554-2985: STOP AS-LH
554-2985: STOP AS-LHQuantity: 1
214-4285: Frame Support Pad
214-4285: Frame Support PadQuantity: 2
118-4977: M16-2 x 65mm Hex Head Bolt
118-4977: M16-2 x 65mm Hex Head BoltQuantity: 4
Showing 1 to 8 of 8
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert