Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsGuarding558-4849: Exhaust Wrap Kit
HomeUpgrade & Repair KitsUpgrade KitsGuarding558-4849: Exhaust Wrap Kit
558-4849: Exhaust Wrap Kit

This kit provides parts that lower the surface temperature of certain engine and exhaust components. The exhaust wraps are recommended for flammable debris intensive applications and should be used in conjunction with the Debris Kit & Turbo Guard Kit.

Brand: Cat

Product Images
558-4849: Exhaust Wrap Kit
558-4849: Exhaust Wrap Kit
558-4849: Exhaust Wrap Kit

This kit provides parts that lower the surface temperature of certain engine and exhaust components. The exhaust wraps are recommended for flammable debris intensive applications and should be used in conjunction with the Debris Kit & Turbo Guard Kit.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

543-3937: SHIELD AS
543-3937: SHIELD ASQuantity: 1
543-3935: SHIELD AS
543-3935: SHIELD ASQuantity: 1
543-3938: SHIELD AS
543-3938: SHIELD ASQuantity: 1
578-3189: PLATE
578-3189: PLATEQuantity: 1
550-5994: SHIELD AS
550-5994: SHIELD ASQuantity: 1
550-5993: SHIELD AS
550-5993: SHIELD ASQuantity: 1
543-3940: Exhaust Heat Insulator Fabric
543-3940: Exhaust Heat Insulator FabricQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 1
558-4831: PLATE
558-4831: PLATEQuantity: 1
548-3224: Engine Exhaust Shield
548-3224: Engine Exhaust ShieldQuantity: 1
558-4847: Exhaust Heat Shield Insulation
558-4847: Exhaust Heat Shield InsulationQuantity: 1
543-3941: Exhaust Heat Insulator Fabric
543-3941: Exhaust Heat Insulator FabricQuantity: 1
5P-7177: Retainer Washer
5P-7177: Retainer WasherQuantity: 2
548-3223: SHIELD AS
548-3223: SHIELD ASQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 558-4849

We are still working on adding a specification for this part.

Compatible Models for part number 558-4849

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

272D2 XHP 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced