Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses558-7115: Coolant Hose
HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsFixed Length Hoses558-7115: Coolant Hose
558-7115: Coolant Hose

Coolant Hose

Brand: Cat

Product Images
558-7115: Coolant Hose
558-7115: Coolant Hose
558-7115: Coolant Hose
558-7115: Coolant Hose
558-7115: Coolant Hose

Coolant Hose

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 558-7115

For use in radiator loops of engine cooling systems.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 558-7115

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose
Inside Diameter (mm): 15.9
Working Pressure (kPa): 275.79
Working Pressure (psi): 40.0
Operating Temperature: -40°C to 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 558-7115

COMPACT WHEEL LOADER

914 910 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced