Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies558-8214: Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
558-8214: Hose
558-8214: Hose

Cat® Hose with Couplings

Brand: Cat

Product Images
558-8214: Hose
558-8214: Hose
558-8214: Hose
558-8214: Hose
558-8214: Hose

Cat® Hose with Couplings

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:

Attributes:
Hose material: Polyhose
Hose ID: 9.52 mm (0.37 in)
Hose length: 400 mm (15.75 in)
Connector-1 length: 84 mm (3.31 in)
Connector-1 angle: 90⁰
Connector-2 length: 73 mm (2.87 in)
Connector-2 angle: none

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Description:

Attributes:
Hose material: Polyhose
Hose ID: 9.52 mm (0.37 in)
Hose length: 400 mm (15.75 in)
Connector-1 length: 84 mm (3.31 in)
Connector-1 angle: 90⁰
Connector-2 length: 73 mm (2.87 in)
Connector-2 angle: none

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

Specifications
Specifications
Overall Length (mm): 400
Weight (kg): 0.255
Material: Carbon Steel,Other Hose
Overall Length (mm): 400
Weight (kg): 0.255
Material: Carbon Steel,Other Hose
View More
Compatible Models
Compatible Models
Excavator
323D3320D3313D2
View More
Excavator
323D3320D3313D2
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert