Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity560-0641: Hand Throttle kit
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
560-0641: Hand Throttle kit
560-0641: Hand Throttle kit

Kit Provides the Rotary Throttle control Dial and harness to enable the Industrial loader to have the engine speed set by te dial.

Brand: Cat

Product Images
560-0641: Hand Throttle kit
560-0641: Hand Throttle kit
560-0641: Hand Throttle kit

Kit Provides the Rotary Throttle control Dial and harness to enable the Industrial loader to have the engine speed set by te dial.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

558-3050: Speed Control Identification Film
558-3050: Speed Control Identification FilmQuantity: 1
356-6069: 38.1mm Outer Diameter Control Knob
356-6069: 38.1mm Outer Diameter Control KnobQuantity: 1
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular Screw
198-9706: M5-0.8 x 16mm Rounded Pan Head Hexalobular ScrewQuantity: 2
3S-2093: 202mm long Cable Strap
3S-2093: 202mm long Cable StrapQuantity: 1
466-4647: Rotary Switch (78.1 x 43 x 55)
466-4647: Rotary Switch (78.1 x 43 x 55)Quantity: 1
443-3963: Wire Fixing Tie
443-3963: Wire Fixing TieQuantity: 1
Showing 1 to 6 of 6
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert