Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
HomeHoses & TubesTubes, Tube Assemblies, & Tube ComponentsPipes560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube

Cat® Hydraulic Front Lines Tube facilitates hydraulic fluid transfer, ensuring proper functioning of front-line hydraulic systems in equipment

Brand: Cat

Product Images
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube
560-2146: 19.3mm Inner Diameter Hydraulic Front Lines Tube

Cat® Hydraulic Front Lines Tube facilitates hydraulic fluid transfer, ensuring proper functioning of front-line hydraulic systems in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 560-2146

The Hydraulic Front Lines Tube is designed to facilitate the transfer of hydraulic fluid from the power source to different components located at the front end of the equipment. Its function is to ensure the seamless operation of hydraulic systems by providing a reliable conduit for fluid transmission, maintaining optimal pressure levels, and minimizing the risk of leaks and disruptions in fluid flow.

Attributes:
• Resilient against vibration and pressure fluctuations.
• Withstands high temperature.
• Resilient against impact damage.
• Resistant to abrasion for prolonged lifespan.

Applications:
The Hydraulic Front Lines Tube is located within the hydraulic system, it facilitates fluid transfer to power different mechanisms such as cylinders, actuators, and control valves, enabling the equipment to perform tasks efficiently.

View More
Specifications for part number 560-2146

Units of Measure

USMetric
Outer Diameter (mm): 25.0
Outer Diameter (in): 1.0
Approximate Overall Length (mm): 1,282.0
Material: Steel,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 560-2146

TRACK LOADER

963

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced