Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home560-2843: GASKET-CYL H
Home560-2843: GASKET-CYL H
560-2843: GASKET-CYL H

Cylinder Head Gasket

Brand: Cat

Product Images
560-2843: GASKET-CYL H
560-2843: GASKET-CYL H
560-2843: GASKET-CYL H
560-2843: GASKET-CYL H
560-2843: GASKET-CYL H

Cylinder Head Gasket

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 560-2843

Description:

  • Gaskets are important components of cylinder heads, which sit on top of the cylinder block, closing in the top of the cylinder and forming the combustion chamber

Attributes:

  • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

View More
Specifications for part number 560-2843
Material: Stainless Steel
View More
Compatible Models for part number 560-2843

UNDERGROUND ART TRUCK

AD45B AD55 AD30 AD45

GENERATOR

SR4 XQP500 SR4B XQP550

TRUCK ENGINE

C-18 C15

POWER MODULE

TR43-C18L C18

WHEEL TRACTOR-SCRAPER

631K 637 631 637K 657 651

LOAD HAUL DUMP

R3000H R2900G R2900 XE R2900

MATERIAL HANDLER

MH3295

OFF HIGHWAY TRUCK

772 770 773GC

MOTOR GRADER

24M

HYDRAULIC SHOVEL

6018

SPL EXCAVATOR BASED SOLN

OEM-PM

TRACK-TYPE TRACTOR

D9 D8 D8T D8R D9T

ROTARY DRILL

MD6200

MARINE ENGINE

C18 MARINE C18

PIPELAYER

583T PL83 PL87 587T

FRONT SHOVEL

385C

EXCAVATOR

MH3295 374F L 390D 390F 374F 390D L 3101 385C FS 385C 385C L 365C L 395 365C L MH 385C L MH 374D L 390F L 374 365C

MOBILE HYD POWER UNIT

385C 365C L TH43-C18 385C L 390F

PETROLEUM PACKAGE

TH48-E80 CX31-C18I CX35-C18I CX31-C15I CX35-P800

WHEEL TRACTOR

623G 651B 651E 657E 657B 633D 657G 621G 627G 631K 631D 631E 631G 637G 637D 637E 637K 651

GENERATOR SET

C18 GEN SET C18 GEN SE DE600SGC DG400 DE500 C15 GEN SE D550GC DE605GC C15 GENSET DE630 DE500SGC C18 GENSET DG500 DE715GC C18 I6 D600 GC C18 C15 3508B DG350 C15 I6 C18 MARINE GS D450GC DG450 DE660GC XQ1140 D500GC

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM800 RM500B RM-500

ENGINE

C15 C18

PETROLEUM ENGINE

C-15 C15 C18

SOIL COMPACTOR

825 825H 825K

EJECTOR TRUCK

740 740B

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM-200 PM-201

WHEEL DOZER

834 834H 834K 824H 824K 824

LANDFILL COMPACTOR

836 826 836H 836K 826H 826K

PETROLEUM GEN SET

C15 C18

WHEEL LOADER

988 XE 986 988GC 986H 988 986K 988K XE 988H 988K 980H 980G

ROAD RECLAIMER

RM800 RM600 RM500B RM500

GEN SET ENGINE

POWER SYS C15 GEN SE

ARTICULATED TRUCK

740C 740B 740 GC 745C 735C 735B 745 735 OEM 735

ROTARY/TRACK DRILLS

MD6290

ENGINE - INDUSTRIAL

C15

INDUSTRIAL ENGINE

C18 C-15 C15

WHEEL SCRAPER

657G 657E

QUARRY TRUCK

772G 770G

TRUCK

772G OEM 770G 772G 772 770 770G OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced