Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks561-5498: 400 mm Rubber Track For 259
HomeUndercarriageRubber Tracks561-5498: 400 mm Rubber Track For 259
561-5498: 400 mm Rubber Track For 259

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 53 Sections, Bar Tread Pattern

Brand: Cat

Product Images
561-5498: 400 mm Rubber Track For 259
561-5498: 400 mm Rubber Track For 259
561-5498: 400 mm Rubber Track For 259
Contact your dealer for replacement options.

Cat® Rubber Track 400mm Wide, 86mm Track Pitch, 53 Sections, Bar Tread Pattern

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 561-5498

Description:
Heavy Duty Bar Rubber Track for 259B3, 259D, 259D3.

Track Size - Width x Pitch x Lug Count mm (in) = 400x86x53 (15.7x3.4x53)

Maximum Tread Depth mm (in) - 21 (0.827)

The steel-embedded rubber tracks used on Cat® Compact track loaders are specially designed for durability in challenging environments. The bar style tread is a durable tread that differentiates itself from the block tread in its lower ground disturbance performance, making it a good fit for any type of finish grade work. The bar-style rubber track tread also offers extra traction when operating in snow, compared to the block tread pattern. The bar-style rubber track excels in providing maximum traction in soft underfoot.

Application:
Cat® Heavy Duty Bar rubber tracks deliver a lower ground disturbance solution, making it a great fit for all types of finish-grade work. The bar-style rubber track tread offers extra traction above the block tread when operating in snow or soft underfoot conditions. Consult your owner’s manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 561-5498

Units of Measure

USMetric
Track Features: Heavy Duty Bar
Overall Length (mm): 2,324.0
Lugs (total): 53.0
Overall Length (in): 91.5
Overall Height (mm): 762.0
Overall Height (in): 30.0
Overall Width (mm): 762.0
Overall Width (in): 30.0
Lugs (per row): 53.0
Circumference (mm): 4,558.0
Circumference (in): 179.45
Material Description: Reinforced Rubber
Pitch (mm): 86.0
Pitch (in): 3.39
Type: Heavy Duty
Width (mm): 400.0
Width (in): 15.75
Color: Black
Approx. Weight (kg): 206.0
Approx. Weight (lb): 454.15
Material: Rubber & Fiber Rubber
UC System: HD
Number of Sections: 53
Tread Pattern: Bar
Track Pitch (mm): 86.0
Track Pitch (in): 3.386
Belt Width (in): 15.748
Belt Width (mm): 400.0
View More
Compatible Models for part number 561-5498

COMPACT TRACK LOADER

259B3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced