Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity561-9759: 777D to E Upgrade
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
561-9759: 777D to E Upgrade
561-9759: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

Product Images
561-9759: 777D to E Upgrade
561-9759: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

480-1213: PLATE
480-1213: PLATEQuantity: 1
4S-7565: 6.35mm Internal Diameter Air Brake Hose
4S-7565: 6.35mm Internal Diameter Air Brake HoseQuantity: 1
9D-3352: NPTF to NPSM 90 Degree Elbow
9D-3352: NPTF to NPSM 90 Degree ElbowQuantity: 2
7D-6936: 61mm Long Brake Line Check Valve
7D-6936: 61mm Long Brake Line Check ValveQuantity: 1
3S-8666: Fluid Carrying 45° Elbow Adapter
3S-8666: Fluid Carrying 45° Elbow AdapterQuantity: 1
2D-0058: 3/8" x 1/2" Fuel Lines Pipe Connector
2D-0058: 3/8" x 1/2" Fuel Lines Pipe ConnectorQuantity: 1
7D-9766: 1/2''-13 x 4 1/4'' Hex Head Bolt
7D-9766: 1/2''-13 x 4 1/4'' Hex Head BoltQuantity: 4
3G-6883: Single Tube P-Clip
3G-6883: Single Tube P-ClipQuantity: 1
4J-6303: Identification Tag
4J-6303: Identification TagQuantity: 2
4J-6305: Hose Identification Tag (5)
4J-6305: Hose Identification Tag (5)Quantity: 2
173-1437: 51.59mm Counter Bore Diameter Split Flange
173-1437: 51.59mm Counter Bore Diameter Split FlangeQuantity: 2
6V-0871: 35.00mm Internal Diameter Rubber Grommet
6V-0871: 35.00mm Internal Diameter Rubber GrommetQuantity: 1
3S-8665: 22.22mm Internal Diameter Loop Clip
3S-8665: 22.22mm Internal Diameter Loop ClipQuantity: 3
4J-0522: 3.53 x 37.69mm 90A NBR O-Ring
4J-0522: 3.53 x 37.69mm 90A NBR O-RingQuantity: 2
135-2370: M5-0.8 x 25mm Hex Head Bolt
135-2370: M5-0.8 x 25mm Hex Head BoltQuantity: 4
8T-4205: 1/4" ID Steel Flat Washer
8T-4205: 1/4" ID Steel Flat WasherQuantity: 4
5K-8451: 15.88mm Internal Diameter Multi Tube Loop Clip
5K-8451: 15.88mm Internal Diameter Multi Tube Loop ClipQuantity: 1
1M-0644: 3/8''-16 x 2 1/4'' Hex Head Bolt
1M-0644: 3/8''-16 x 2 1/4'' Hex Head BoltQuantity: 1
1P-3708: Rectangular Seal
1P-3708: Rectangular SealQuantity: 1
1P-4579: 61.11mm Counter Bore Diameter Split Flange
1P-4579: 61.11mm Counter Bore Diameter Split FlangeQuantity: 6
341-9278: Service Brake Control Lines Mounting Plate
341-9278: Service Brake Control Lines Mounting PlateQuantity: 1
2H-9091: Adapter-Straight
2H-9091: Adapter-StraightQuantity: 2
3J-5390: 3/8-18 NPTF Thread Hex-Drive Plug
3J-5390: 3/8-18 NPTF Thread Hex-Drive PlugQuantity: 1
4L-6454: 3/8''-16 x 1'' Hex Head Bolt
4L-6454: 3/8''-16 x 1'' Hex Head BoltQuantity: 2
5P-7467: 46.00mm Internal Diameter Bottom Clip
5P-7467: 46.00mm Internal Diameter Bottom ClipQuantity: 2
5P-7470: 65.00mm Internal Diameter Half Slot Clip
5P-7470: 65.00mm Internal Diameter Half Slot ClipQuantity: 2
6V-1574: 56mm Inner Diameter Double Flange Rubber Grommet
6V-1574: 56mm Inner Diameter Double Flange Rubber GrommetQuantity: 1
8T-6466: M10-1.5 x 60mm Hex Head Bolt
8T-6466: M10-1.5 x 60mm Hex Head BoltQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 2
6V-8801: 3/8''-16 Hex Nut
6V-8801: 3/8''-16 Hex NutQuantity: 1
147-6277: 56mm Long Valve Body
147-6277: 56mm Long Valve BodyQuantity: 2
488-1901: BRACKET AS
488-1901: BRACKET ASQuantity: 1
Showing 1 to 32 of 100Load More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert