Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations562-0948: 777D to E Upgrade
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations562-0948: 777D to E Upgrade
562-0948: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

fallback-image
562-0948: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

254-7296: BONNET
254-7296: BONNETQuantity: 2
240-7193: 500 Ohm 2 Pin Resistor
240-7193: 500 Ohm 2 Pin ResistorQuantity: 1
266-2415: 244mm Outer Diameter Crankshaft Pulley
266-2415: 244mm Outer Diameter Crankshaft PulleyQuantity: 1
334-3974: Engine Fan Drive Pulley Hub
334-3974: Engine Fan Drive Pulley HubQuantity: 1
310-5893: 7/16-20 X 6.35 Hex Head Straight Hose Bead Adapter
310-5893: 7/16-20 X 6.35 Hex Head Straight Hose Bead AdapterQuantity: 8
340-3690: M10 Double End Threaded Stud
340-3690: M10 Double End Threaded StudQuantity: 4
2W-9067: Exhaust Pipe Sleeve
2W-9067: Exhaust Pipe SleeveQuantity: 1
448-1522: 1/2-13 Taperlock Stud
448-1522: 1/2-13 Taperlock StudQuantity: 3
436-3862: Transmission Oil Cooler Hose
436-3862: Transmission Oil Cooler HoseQuantity: 1
361-5982: 41.15mm ID Engine Oil Filler Tube
361-5982: 41.15mm ID Engine Oil Filler TubeQuantity: 1
460-6752: 101.6mm Outer Diameter Air Line Tube
460-6752: 101.6mm Outer Diameter Air Line TubeQuantity: 1
460-6730: Engine Mounting Plate
460-6730: Engine Mounting PlateQuantity: 2
460-6732: 6mm Thick Tube Clip Mount Bracket
460-6732: 6mm Thick Tube Clip Mount BracketQuantity: 1
460-6731: BRACKET AS
460-6731: BRACKET ASQuantity: 1
460-6740: SUPPORT AS
460-6740: SUPPORT ASQuantity: 1
460-6994: Radiator Baffle
460-6994: Radiator BaffleQuantity: 1
470-8758: 63.5mm Thick Seal
470-8758: 63.5mm Thick SealQuantity: 1
461-2027: CABLE AS
461-2027: CABLE ASQuantity: 1
461-2028: Battery Cable
461-2028: Battery CableQuantity: 1
461-2022: CABLE AS
461-2022: CABLE ASQuantity: 1
461-2023: CABLE AS
461-2023: CABLE ASQuantity: 1
461-2024: Battery Cable
461-2024: Battery CableQuantity: 1
461-2021: CABLE AS
461-2021: CABLE ASQuantity: 1
461-2019: Service Center Wiring Box Hinge Supporting Plate
461-2019: Service Center Wiring Box Hinge Supporting PlateQuantity: 1
461-2015: Switch Harness
461-2015: Switch HarnessQuantity: 1
461-2049: Battery Mount Bracket
461-2049: Battery Mount BracketQuantity: 2
461-2037: BOX AS
461-2037: BOX ASQuantity: 1
461-2033: Chassis Harness
461-2033: Chassis HarnessQuantity: 1
461-2030: 00 GA Battery Connector Cable
461-2030: 00 GA Battery Connector CableQuantity: 2
461-2017: Service Center Box Cover Plate
461-2017: Service Center Box Cover PlateQuantity: 1
461-2081: PLATE AS
461-2081: PLATE ASQuantity: 1
461-2062: PLATE
461-2062: PLATEQuantity: 1
Showing 1 to 32 of 489Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 562-0948

We are still working on adding a specification for this part.

Compatible Models for part number 562-0948

TRUCK

777D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced