Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home562-2624: Coolant Hose
Home562-2624: Coolant Hose
562-2624: Coolant Hose

Coolant Hose

Brand: Cat

Product Images
562-2624: Coolant Hose
562-2624: Coolant Hose
562-2624: Coolant Hose
562-2624: Coolant Hose
562-2624: Coolant Hose

Coolant Hose

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 562-2624

For use in radiator loops of engine cooling systems.

View More
Cat® Hose Assembly Products Warning
Improper selections of hose and coupling combinations will void warranties and may result in serious personal injury or death, property damage, or component and machine system failure.
View More
Specifications for part number 562-2624

Units of Measure

USMetric
Material: SYNTHETIC RUBBER,Coolant Hose Hose,Corrosion Preventative Fluid
Inside Diameter (mm): 18.0
Working Pressure (kPa): 262.0
Working Pressure (psi): 38.0
Operating Temperature: -40°C to 125°C
Application: ENGINE COOLING SYSTEM - RADIATOR
View More
Compatible Models for part number 562-2624

COMPACT TRACK LOADER

285

INDUSTRIAL ENGINE

C2.8

EXCAVATOR

315 GC 315

WHEEL LOADER

908 906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced