Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations562-2727: 777D to E Upgrade
HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations562-2727: 777D to E Upgrade
562-2727: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

fallback-image
562-2727: 777D to E Upgrade

Partial rebuild that includes 777E technology - 5% fuel savings, modern operator compartment, improved transmission shifting and extended service intervals. Additional parts needed for full upgrade solution - see dealer. PEJJ0246 at publications.cat.com

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

286-0906: Straight Adapter
286-0906: Straight AdapterQuantity: 2
281-5970: Swivel Tee Adapter
281-5970: Swivel Tee AdapterQuantity: 1
3H-5523: Four Bolt Mounting Oil Cooler Transmission Cover
3H-5523: Four Bolt Mounting Oil Cooler Transmission CoverQuantity: 1
346-5572: Transmission Filter Base
346-5572: Transmission Filter BaseQuantity: 1
3Y-8100: 3/8''-16 x 7/8'' Hex Head Bolt
3Y-8100: 3/8''-16 x 7/8'' Hex Head BoltQuantity: 5
422-6294: PLATE
422-6294: PLATEQuantity: 1
460-6613: 10.32mm ID Air Conditioner Hose Assembly
460-6613: 10.32mm ID Air Conditioner Hose AssemblyQuantity: 1
468-8893: Fuel Lines Elbow Mount Bracket
468-8893: Fuel Lines Elbow Mount BracketQuantity: 1
521-4494: One Wire Braid
521-4494: One Wire BraidQuantity: 1
103-6100: Coupling-Quick Disconnect
103-6100: Coupling-Quick DisconnectQuantity: 1
133-2199: 62.50mm Free Length Compression Spring
133-2199: 62.50mm Free Length Compression SpringQuantity: 1
133-1288: 74.7mm Diameter Retainer
133-1288: 74.7mm Diameter RetainerQuantity: 1
164-4228: 27mm Outer Diameter Dual Tube Loop Clip
164-4228: 27mm Outer Diameter Dual Tube Loop ClipQuantity: 2
159-8091: 6mm Thick Clip Mount Bracket
159-8091: 6mm Thick Clip Mount BracketQuantity: 1
8W-4043: 6.35mm Thick Oil Cooler Spacer Flange
8W-4043: 6.35mm Thick Oil Cooler Spacer FlangeQuantity: 1
8J-6875: 9/16" Cartridge Shuttle Valve
8J-6875: 9/16" Cartridge Shuttle ValveQuantity: 1
7K-1401: 38.10mm Internal Diameter Steel Clip
7K-1401: 38.10mm Internal Diameter Steel ClipQuantity: 1
6D-8305: 58.00mm Internal Diameter Steel Clip
6D-8305: 58.00mm Internal Diameter Steel ClipQuantity: 4
205-8125: 25.40mm Minimum Dual Tube Loop Clip
205-8125: 25.40mm Minimum Dual Tube Loop ClipQuantity: 1
2M-3403: 3/8''-16 x 3 5/8'' Hex Head Bolt
2M-3403: 3/8''-16 x 3 5/8'' Hex Head BoltQuantity: 2
110-5918: Brake Control Drain Valve
110-5918: Brake Control Drain ValveQuantity: 1
2S-8439: 123.19mm Inside Diameter Seal-O-Ring
2S-8439: 123.19mm Inside Diameter Seal-O-RingQuantity: 1
217-7742: Hose Harnessing Slit Type Rubber Grommet
217-7742: Hose Harnessing Slit Type Rubber GrommetQuantity: 1
142-1657: 4mm Thick Angle Bracket
142-1657: 4mm Thick Angle BracketQuantity: 1
5P-4106: 1 7/16''-16 Hex Jam Nut
5P-4106: 1 7/16''-16 Hex Jam NutQuantity: 1
223-3490: 24mm Diameter P Clip
223-3490: 24mm Diameter P ClipQuantity: 1
336-8613: 17.46mm Minimum Internal Diameter Loop Clip
336-8613: 17.46mm Minimum Internal Diameter Loop ClipQuantity: 2
8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow Adapter
8T-0404: Hexagonal Hydraulic Fluid 90 Degree Elbow AdapterQuantity: 1
8T-8911: 5/16''-18 x 2'' Hex Head Bolt
8T-8911: 5/16''-18 x 2'' Hex Head BoltQuantity: 1
8T-9389: 1/2''-13 x 2 3/4'' Hex Head Bolt
8T-9389: 1/2''-13 x 2 3/4'' Hex Head BoltQuantity: 2
8S-6109: 63.50mm Internal Diameter Steel Clip
8S-6109: 63.50mm Internal Diameter Steel ClipQuantity: 1
130-9984: 25mm Width Loop Clip
130-9984: 25mm Width Loop ClipQuantity: 8
Showing 1 to 32 of 323Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 562-2727

We are still working on adding a specification for this part.

Compatible Models for part number 562-2727

TRUCK

777D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced