Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins562-8129: 19mm Diameter Clevis Cross Hole Pin
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsHeaded Pins562-8129: 19mm Diameter Clevis Cross Hole Pin
562-8129: 19mm Diameter Clevis Cross Hole Pin

Cat® 19mm Diameter Clevis Cross Hole Pin used in Power Sloper

Brand: Cat

Product Images
562-8129: 19mm Diameter Clevis Cross Hole Pin
562-8129: 19mm Diameter Clevis Cross Hole Pin
562-8129: 19mm Diameter Clevis Cross Hole Pin
562-8129: 19mm Diameter Clevis Cross Hole Pin
562-8129: 19mm Diameter Clevis Cross Hole Pin

Cat® 19mm Diameter Clevis Cross Hole Pin used in Power Sloper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 562-8129

The Clevis Cross Hole Pin is a type of fastening component that is cylindrical in shape with a flattened head on one end and a cross hole through the other end, perpendicular to the axis of the pin. The cross hole allows for the attachment of retention devices.

Attributes:
• Designed with a minimum yield strength of 360MPa
• Provides resistance to loosening due to vibrations
• Manufactured to precise specifications and are built for durability and reliability

Applications:
The Clevis Cross Hole Pin is used to fix the alignment of the Rod end that supports the Power Adjustor Motor and Coupling in a Power Sloper.

View More
Specifications for part number 562-8129

Units of Measure

USMetric
Diameter (in): 0.748
Diameter (mm): 19.0
Material: Alloy Zinc,Carbon Steel
Overall Length (in): 4.469
Overall Length (mm): 113.5
View More
Compatible Models for part number 562-8129

ASPHALT PAVER

AP400 AP455 AP500 AP555 PE636 SE47

ASPHALT SCREED

SE47 V

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced