Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies563-0184: Bucket Base Edge Assembly
HomeGround Engaging ToolsBucket Base Edges & LipsBase Edge Assemblies563-0184: Bucket Base Edge Assembly
563-0184: Bucket Base Edge Assembly

50 mm x 3964 mm 8 x Cat® Advansys™ 110 Spade Base Edge Assembly

Brand: Cat

Product Images
563-0184: Bucket Base Edge Assembly
563-0184: Bucket Base Edge Assembly
563-0184: Bucket Base Edge Assembly
563-0184: Bucket Base Edge Assembly
563-0184: Bucket Base Edge Assembly

50 mm x 3964 mm 8 x Cat® Advansys™ 110 Spade Base Edge Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 563-0184

Units of Measure

USMetric
Width Between Sidebars (mm): 3,646.0
End Depth (in): 12.008
Overall Width (in): 156.063
Bevel Angle: 22.5
Adapter Size: Advansys 110
Material: Alloy Steel
Thickness Class: 50
Overall Width (mm): 3,964.0
Overall Depth (in): 28.74
Size: Advansys 110
Adapter Type: Two Strap
Adapter Quantity: 8
Shape: Spade
Overall Depth (mm): 730.0
Series: Advansys
Adapter Series: Advansys
End Depth (mm): 305.0
Width Between Sidebars (in): 143.543
Edge Assembly Type: Standard
View More
Compatible Models for part number 563-0184

WHEEL LOADER

988F II 988B 988G 988H 988F 988K 988K XE

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced