Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience563-6358: A/C Conversion Kit
HomeUpgrade & Repair KitsUpgrade KitsComfort & Convenience563-6358: A/C Conversion Kit
563-6358: A/C Conversion Kit

Provides components needed to convert a machine with a heater unit to also have air conditioning. Includes compressor, condensor, fan assembly, accumulator, a/c lines, v-belt, seals, and hardware.

Brand: Cat

Product Images
563-6358: A/C Conversion Kit
563-6358: A/C Conversion Kit

Provides components needed to convert a machine with a heater unit to also have air conditioning. Includes compressor, condensor, fan assembly, accumulator, a/c lines, v-belt, seals, and hardware.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

468-2705: Refrigerant Accumulator
468-2705: Refrigerant AccumulatorQuantity: 1
470-8335: Air Conditioner Line Hose Mount Bracket
470-8335: Air Conditioner Line Hose Mount BracketQuantity: 1
345-3528: 5mm Thick Refrigerant Compressor Mount Plate
345-3528: 5mm Thick Refrigerant Compressor Mount PlateQuantity: 1
345-4555: 15.9mm Inner Diameter Hose Coupling
345-4555: 15.9mm Inner Diameter Hose CouplingQuantity: 1
320-1775: 10.3mm ID Air Conditioner Coupling
320-1775: 10.3mm ID Air Conditioner CouplingQuantity: 1
7X-2474: HOSE
7X-2474: HOSEQuantity: 243
320-1901: 7.9mm Inner Diameter Hose Coupling
320-1901: 7.9mm Inner Diameter Hose CouplingQuantity: 1
320-1776: 7.9mm ID Air Conditioner Coupling
320-1776: 7.9mm ID Air Conditioner CouplingQuantity: 1
115-1615: 12 Volts Connector Plug Relay
115-1615: 12 Volts Connector Plug RelayQuantity: 1
9X-2098: M8 x 1.25 Thread Taperlock Bolt Stud
9X-2098: M8 x 1.25 Thread Taperlock Bolt StudQuantity: 3
208-9294: M10-1.5 x 35mm Hex Flange Head Bolt
208-9294: M10-1.5 x 35mm Hex Flange Head BoltQuantity: 2
132-5789: 20.50mm Clamp Width Ladder Clip
132-5789: 20.50mm Clamp Width Ladder ClipQuantity: 1
175-7141: M10 x 1.5mm Hex Flange Nut
175-7141: M10 x 1.5mm Hex Flange NutQuantity: 1
4D-7735: 18.29mm Internal Diameter Clip
4D-7735: 18.29mm Internal Diameter ClipQuantity: 1
204-2281: 370.00mm Length Black Plastic Cable Strap
204-2281: 370.00mm Length Black Plastic Cable StrapQuantity: 2
320-1777: 15.9mm ID Air Conditioner Coupling
320-1777: 15.9mm ID Air Conditioner CouplingQuantity: 1
266-3315: M8-1.25 x 25mm Hex Flange Head Bolt
266-3315: M8-1.25 x 25mm Hex Flange Head BoltQuantity: 2
4P-8134: 21.00mm Clamp Width Ladder Clip
4P-8134: 21.00mm Clamp Width Ladder ClipQuantity: 1
5C-7261: M8 x 1.25mm Hex Nut
5C-7261: M8 x 1.25mm Hex NutQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 1
8T-6685: M10-1.5 x 110mm Hex Head Bolt
8T-6685: M10-1.5 x 110mm Hex Head BoltQuantity: 1
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 8
9X-7378: 1.83 x 8.92mm 78A HNBR O-Ring
9X-7378: 1.83 x 8.92mm 78A HNBR O-RingQuantity: 2
266-0299: 12 Volt Air Conditioner Rocker Switch
266-0299: 12 Volt Air Conditioner Rocker SwitchQuantity: 1
345-4552: Terminal End Cable Lanyard
345-4552: Terminal End Cable LanyardQuantity: 1
376-5361: 7.9mm Inner Diameter Hose Coupling
376-5361: 7.9mm Inner Diameter Hose CouplingQuantity: 1
456-8850: 1 1/16" Air Conditioner Lines Jam Nut
456-8850: 1 1/16" Air Conditioner Lines Jam NutQuantity: 1
513-8075: TUBE AS
513-8075: TUBE ASQuantity: 1
487-9863: ELBOW AS
487-9863: ELBOW ASQuantity: 1
488-5278: 1000mm Long V-Belt
488-5278: 1000mm Long V-BeltQuantity: 1
441-4799: HVAC Rear Wiring Harness
441-4799: HVAC Rear Wiring HarnessQuantity: 1
7X-2473: CM HOSE BULK
7X-2473: CM HOSE BULKQuantity: 155
Showing 1 to 32 of 68Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 563-6358

We are still working on adding a specification for this part.

Compatible Models for part number 563-6358

MULTI TERRAIN LOADER

257D3 297D2

COMPACT TRACK LOADER

299D3 XE 279D3 289D3 299D3 299D2 249D3 259D3 239D3

SKID STEER LOADER

242D3 232D3 246D3 226D3 236D3 272D3 XE 262D3 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced