Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement564-7367: Conversion Kit-Hydraulic
HomeUpgrade & Repair KitsUpgrade KitsMaintenance Improvement564-7367: Conversion Kit-Hydraulic
564-7367: Conversion Kit-Hydraulic

Cat® Hydraulic Conversion Kit enables Hydraulic angle adjustment of Angle Brooms

Brand: Cat

Product Images
564-7367: Conversion Kit-Hydraulic
564-7367: Conversion Kit-Hydraulic

Cat® Hydraulic Conversion Kit enables Hydraulic angle adjustment of Angle Brooms

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

378-3722: Standard Flow Work Tool Wiring Harness
378-3722: Standard Flow Work Tool Wiring HarnessQuantity: 1
6V-5220: M8-1.25 x 65mm Hex Head Bolt
6V-5220: M8-1.25 x 65mm Hex Head BoltQuantity: 1
618-4199: Trunnion Assembly
618-4199: Trunnion AssemblyQuantity: 1
6V-9189: M8 x 1.25mm Cone Lock Nut
6V-9189: M8 x 1.25mm Cone Lock NutQuantity: 1
148-8382: ADAPTER AS
148-8382: ADAPTER ASQuantity: 2
8T-4139: M12-1.75 x 30mm Hex Head Bolt
8T-4139: M12-1.75 x 30mm Hex Head BoltQuantity: 2
8T-4224: M8 ID Steel Flat Washer
8T-4224: M8 ID Steel Flat WasherQuantity: 3
8T-4189: M8-1.25 x 20mm Hex Head Bolt
8T-4189: M8-1.25 x 20mm Hex Head BoltQuantity: 3
6V-8397: 1.78 x 9.27mm 90A NBR O-Ring
6V-8397: 1.78 x 9.27mm 90A NBR O-RingQuantity: 2
602-5665: Two Wire Braid  ToughGuard Hose
602-5665: Two Wire Braid ToughGuard HoseQuantity: 1
587-5254: 31.8mm Inner Diameter Bushing Bearing
587-5254: 31.8mm Inner Diameter Bushing BearingQuantity: 2
564-7270: Pin
564-7270: PinQuantity: 1
148-8378: ELBOW AS
148-8378: ELBOW ASQuantity: 2
7K-1181: 387.00mm Length Cable Strap
7K-1181: 387.00mm Length Cable StrapQuantity: 3
564-7388: Valve Group
564-7388: Valve GroupQuantity: 1
602-5664: Two Wire Braid  ToughGuard Hose
602-5664: Two Wire Braid ToughGuard HoseQuantity: 1
602-3979: Basic Cylinder Group
602-3979: Basic Cylinder GroupQuantity: 1
587-5255: 31.75mm Inner Diameter Sleeve Bearing
587-5255: 31.75mm Inner Diameter Sleeve BearingQuantity: 2
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 2
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 564-7367

We are still working on adding a specification for this part.

Compatible Models for part number 564-7367

BROOM

BA118 BA121

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced