Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home565-1385: Dust Collector Filter Assembly
Home565-1385: Dust Collector Filter Assembly
565-1385: Dust Collector Filter Assembly

Cat® Dust Collector Filter Assembly,

Brand: Cat

Product Images
565-1385: Dust Collector Filter Assembly
565-1385: Dust Collector Filter Assembly
565-1385: Dust Collector Filter Assembly
565-1385: Dust Collector Filter Assembly
565-1385: Dust Collector Filter Assembly

Cat® Dust Collector Filter Assembly,

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 565-1385

Units of Measure

USMetric
Diameter (in): 14.17
Diameter (mm): 224.0
Length (in): 29.84
Length (mm): 758.0
Material: Steel,Carbon Steel
Type: Dust Collector Filter Assembly
View More
Compatible Models for part number 565-1385

ROTARY DRILL

MD6200

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced