Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements565-8963: Single Row Tapered Roller Bearing
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements565-8963: Single Row Tapered Roller Bearing
565-8963: Single Row Tapered Roller Bearing

Cat® Single Row Tapered Roller Bearing, ID X OD X W: 75 X 130 X 33.25 mm

Brand: Cat

fallback-image
565-8963: Single Row Tapered Roller Bearing

Cat® Single Row Tapered Roller Bearing, ID X OD X W: 75 X 130 X 33.25 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 565-8963

Description:
Part # 565-8963 provides a single row tapered roller bearing. Tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines.

Attributes:
• Single row tapered roller bearing
• Inside Diameter: 75 mm (2.953 in)
• Outside Diameter: 130 mm (5.118 in)
• Width: 33.25 mm (1.309 in)

Application:
Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems. Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 565-8963

Units of Measure

USMetric
Type: Tapered Roller Bearing
Inside Diameter (mm): 75.0
Outside Diameter (mm): 130.0
Width (mm): 33.25
Inside Diameter (in): 2.95
Outside Diameter (in): 5.12
Width (in): 1.31
Material: Carbon Steel
View More
Compatible Models for part number 565-8963

WHEELED EXCAVATOR

M314-07 M313-07 M314 M315 M315GC M318 M319 M316 M317

LOAD HAUL DUMP

OTHER

EXCAVATOR

313 GX 316 GX 312 GX 315 313 316 GC 315 GC 312 GC 313 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced