Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins566-5370: Linkage Pin
Home
Hardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsLinkage Pins
566-5370: Linkage Pin
566-5370: Linkage Pin

Linkage Pin

Brand: Cat

Product Images
566-5370: Linkage Pin
566-5370: Linkage Pin
566-5370: Linkage Pin
566-5370: Linkage Pin
566-5370: Linkage Pin
Contact your dealer for replacement options.

Linkage Pin

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Description
Description

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 637
Length (in): 25.08
Pin Diameter (mm): 120
Pin Diameter (in): 4.72
Removal Aid / Feature: Puller Hole
Pin Type: Flag Pin
Material: STEEL,Alloy Steel
Plating: Hard Chrome Plated
Units of MeasureUSMetric
Length (mm): 637
Length (in): 25.08
Pin Diameter (mm): 120
View More
Compatible Models
Compatible Models
Excavator
340352350349336336 GC
View More
Excavator
340352350349336336 GC
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 566-5370
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 566-5370

Cat® Machine Linkage Pins support rotational movement between machine frames, linkages and work tools. They are found wherever rotation must occur between two structures. Genuine Cat Pins and Sleeve Bearings are specifically designed to operate as a system to deliver the performance you expect. Caterpillar design engineers match the right combination of dimensions, materials, heat treatment, surface treatments and finish to each part to enable them to work and wear effectively with all the other neighboring and dependent parts.

View More
Specifications for part number 566-5370

Units of Measure

USMetric
Length (mm): 637
Length (in): 25.08
Pin Diameter (mm): 120
Pin Diameter (in): 4.72
Removal Aid / Feature: Puller Hole
Pin Type: Flag Pin
Material: STEEL,Alloy Steel
Plating: Hard Chrome Plated
View More
Compatible Models for part number 566-5370

EXCAVATOR

340 352 350 349 336 336 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert