Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity566-6252: CONVERT THE 3524 ENGINE TO A C175-20
Home
Upgrade & Repair KitsUpgrade KitsPerformance & Productivity
566-6252: CONVERT THE 3524 ENGINE TO A C175-20
566-6252: CONVERT THE 3524 ENGINE TO A C175-20

Brand: Cat

fallback-image
566-6252: CONVERT THE 3524 ENGINE TO A C175-20

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Items included

No results available.

116-3719: 75mm Long Taper Lock Stud
116-3719: 75mm Long Taper Lock StudQuantity: 4
8T-3282: M20 ID Steel Flat Washer
8T-3282: M20 ID Steel Flat WasherQuantity: 4
8T-4140: M16-2 x 60mm Hex Head Bolt
8T-4140: M16-2 x 60mm Hex Head BoltQuantity: 24
8T-4194: M12-1.75 x 50mm Hex Head Bolt
8T-4194: M12-1.75 x 50mm Hex Head BoltQuantity: 16
8T-4223: M12 ID Steel Flat Washer
8T-4223: M12 ID Steel Flat WasherQuantity: 16
1P-4584: 84.94mm Counter Bore Diameter Split Flange
1P-4584: 84.94mm Counter Bore Diameter Split FlangeQuantity: 8
285-5247: PLATE AS
285-5247: PLATE ASQuantity: 1
284-9631: Hydraulic Fan Piston Pump
284-9631: Hydraulic Fan Piston PumpQuantity: 1
354-6918: 4 Section Linear Hydraulic Fluid Gear Pump
354-6918: 4 Section Linear Hydraulic Fluid Gear PumpQuantity: 1
9X-8268: M16 ID Steel Flat Washer
9X-8268: M16 ID Steel Flat WasherQuantity: 2
6V-7742: M20 x 2.5mm Hex Nut
6V-7742: M20 x 2.5mm Hex NutQuantity: 4
6F-4718: 164.69mm Inner Diameter Seal O Ring
6F-4718: 164.69mm Inner Diameter Seal O RingQuantity: 1
5P-8077: 64.13mm Counter Bore Diameter Split Flange
5P-8077: 64.13mm Counter Bore Diameter Split FlangeQuantity: 12
286-2631: 85mm Long Taper Lock Stainless Steel Stud
286-2631: 85mm Long Taper Lock Stainless Steel StudQuantity: 4
8T-4122: 5/8" ID Steel Flat Washer
8T-4122: 5/8" ID Steel Flat WasherQuantity: 24
290-7296: M16-2 x 40mm Hex Head Bolt
290-7296: M16-2 x 40mm Hex Head BoltQuantity: 2
6V-5553: 151.99mm Inside Diameter Seal-O-Ring
6V-5553: 151.99mm Inside Diameter Seal-O-RingQuantity: 1
Showing 1 to 17 of 17
DescriptionSpecificationsCompatible Models
Description for part number 566-6252

We are still working on adding a description for this part.

Specifications for part number 566-6252

We are still working on adding a specification for this part.

Compatible Models for part number 566-6252

TRUCK

797

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert