Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits567-0686: Brake W/Plates Stnd Life Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits567-0686: Brake W/Plates Stnd Life Kit
567-0686: Brake W/Plates Stnd Life Kit

KIT-BRAKE W/PLATES STND LIFE

Brand: Cat

Product Images
567-0686: Brake W/Plates Stnd Life Kit
567-0686: Brake W/Plates Stnd Life Kit

KIT-BRAKE W/PLATES STND LIFE

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

3T-6963: Metal Seal Ring
3T-6963: Metal Seal RingQuantity: 1
7T-6994: 292mm Inner Diameter Clutch And Brake Plate
7T-6994: 292mm Inner Diameter Clutch And Brake PlateQuantity: 3
7T-1885: 262.50mm Free Diameter Steel Ring
7T-1885: 262.50mm Free Diameter Steel RingQuantity: 1
8P-8357: Internal Seal Ring
8P-8357: Internal Seal RingQuantity: 1
9W-2853: 2.54mm Thick Steel Shim Pack
9W-2853: 2.54mm Thick Steel Shim PackQuantity: 1
3T-9272: 4.3mm Thick Steel Shim Pack
3T-9272: 4.3mm Thick Steel Shim PackQuantity: 1
6P-5317: External Lip Type Piston Seal
6P-5317: External Lip Type Piston SealQuantity: 1
6T-0850: 255mm Internal Diameter Thrust Washer
6T-0850: 255mm Internal Diameter Thrust WasherQuantity: 2
8M-4438: 2.6 X 17mm 70A VMQ O-Ring
8M-4438: 2.6 X 17mm 70A VMQ O-RingQuantity: 1
6Y-9373: 393.7mm Outer Diameter Brake Friction Disc
6Y-9373: 393.7mm Outer Diameter Brake Friction DiscQuantity: 4
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 2
Showing 1 to 11 of 11
DescriptionSpecificationsCompatible Models
Specifications for part number 567-0686

We are still working on adding a specification for this part.

Compatible Models for part number 567-0686

TRACK-TYPE TRACTOR

D7R D6R D8T D6T D6N D6R LGP D6R II D6T XW D6T LGP D6T LGPPAT D8R D7R XR D6T XL PAT D6T XW PAT D7R II D6N LGP D6R III D6R XL D6T XL D6R STD D7R SERIES D7R LGP D6N XL

WATER FORDING TRACTOR

D7R II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced