Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsEmissions & Regulations568-1500: C18 TIER 4 FINAL REPOWER KIT
Home
Upgrade & Repair KitsUpgrade KitsEmissions & Regulations
568-1500: C18 TIER 4 FINAL REPOWER KIT
568-1500: C18 TIER 4 FINAL REPOWER KIT

Repower - provides required parts to install Tier 4 final engine and aftertreatment system. This kit contains the parts required for all 651E/657E Tractors. See PEJJ0320 and M0104615 at publications.cat.com

Brand: Cat

Product Images
568-1500: C18 TIER 4 FINAL REPOWER KIT
568-1500: C18 TIER 4 FINAL REPOWER KIT

Repower - provides required parts to install Tier 4 final engine and aftertreatment system. This kit contains the parts required for all 651E/657E Tractors. See PEJJ0320 and M0104615 at publications.cat.com

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

354-6789: 289.60mm Overall Length Stainless Steel Bellows
354-6789: 289.60mm Overall Length Stainless Steel BellowsQuantity: 1
354-5723: Straight Pipe Adapter
354-5723: Straight Pipe AdapterQuantity: 1
354-2850: Fuel Cooler Core
354-2850: Fuel Cooler CoreQuantity: 1
333-1195: Rain Cap Precleaner
333-1195: Rain Cap PrecleanerQuantity: 1
357-5426: TUBE
357-5426: TUBEQuantity: 1
388-0352: Sensor Wiring Harness
388-0352: Sensor Wiring HarnessQuantity: 1
359-1387: M20x1.75 Straight Cylindrical Boss
359-1387: M20x1.75 Straight Cylindrical BossQuantity: 1
388-9188: Molded Hose
388-9188: Molded HoseQuantity: 1
420-4979: Diesel Exhaust Fluid Tank Strap
420-4979: Diesel Exhaust Fluid Tank StrapQuantity: 1
417-7554: 4mm Thickness Elbow Mounting Bracket
417-7554: 4mm Thickness Elbow Mounting BracketQuantity: 1
349-6261: Air Cleaner Group
349-6261: Air Cleaner GroupQuantity: 1
122-3536: 69.85mm Inner Diameter Cup Mount
122-3536: 69.85mm Inner Diameter Cup MountQuantity: 2
284-0671: 139.5mm Inner Diameter V-Band Clamp
284-0671: 139.5mm Inner Diameter V-Band ClampQuantity: 1
216-4515: Pipe-Exhaust Extension
216-4515: Pipe-Exhaust ExtensionQuantity: 1
237-5193: 2.3mm Thick Cable Tie Bracket
237-5193: 2.3mm Thick Cable Tie BracketQuantity: 1
268-3866: BAFFLE
268-3866: BAFFLEQuantity: 3
8T-5465: 11/16" X 13/16" 90° Bulkhead Elbow Adapter
8T-5465: 11/16" X 13/16" 90° Bulkhead Elbow AdapterQuantity: 1
399-6167: Diesel Exhaust Fluid Tank Strap
399-6167: Diesel Exhaust Fluid Tank StrapQuantity: 1
348-7307: Base Assembly-Fuel Filter
348-7307: Base Assembly-Fuel FilterQuantity: 1
349-0951: 0.8mm Electronic Module Silicon Loop Clip
349-0951: 0.8mm Electronic Module Silicon Loop ClipQuantity: 1
9D-0884: 1 1/16"-12 Flared O Ring Port Connector
9D-0884: 1 1/16"-12 Flared O Ring Port ConnectorQuantity: 1
135-6261: Constant Tension T Bolt Spring Clamp
135-6261: Constant Tension T Bolt Spring ClampQuantity: 3
9X-8408: Adapter-Straight
9X-8408: Adapter-StraightQuantity: 1
160-8766: 5/16" X 1/8" Orifice Adapter Fitting
160-8766: 5/16" X 1/8" Orifice Adapter FittingQuantity: 1
030-7950: 1-1/16-12 Threaded 90° Elbow Adapter
030-7950: 1-1/16-12 Threaded 90° Elbow AdapterQuantity: 1
030-7949: 7/8-14 Threaded Special 90° Elbow Adapter
030-7949: 7/8-14 Threaded Special 90° Elbow AdapterQuantity: 1
099-3649: M8-1.25 x 40mm Hex Head Bolt
099-3649: M8-1.25 x 40mm Hex Head BoltQuantity: 4
005-4173: 3/4-16, 7/8-14 Threaded 90° Elbow Adapter
005-4173: 3/4-16, 7/8-14 Threaded 90° Elbow AdapterQuantity: 1
334-4269: 44.45mm Inner Diameter Exhaust Combustion Hose
334-4269: 44.45mm Inner Diameter Exhaust Combustion HoseQuantity: 2
3D-2824: 2.95 x 23.47mm 90A NBR O-Ring
3D-2824: 2.95 x 23.47mm 90A NBR O-RingQuantity: 1
358-5522: M6-1 x 25mm Hex Flange Head Bolt
358-5522: M6-1 x 25mm Hex Flange Head BoltQuantity: 2
346-0335: 138mm Inside Diameter Band Clamp
346-0335: 138mm Inside Diameter Band ClampQuantity: 2
Showing 1 to 32 of 197Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 568-1500

We are still working on adding a specification for this part.

Compatible Models for part number 568-1500

WHEEL TRACTOR

657E 651E

WHEEL SCRAPER

657E

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced