Earn up to $150 value in Cat® Credits

Details
Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeAttachmentsBuckets - Small Wheel Loader568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
Home
AttachmentsBuckets - Small Wheel Loader
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Product Images
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge
568-7631: 6.0 m3 (7.8 yd3), Pin On, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
345-2764
345-2764: 3.5 m3 (4.5 yd3), Pin On, Base Edge
Check Price
525-7237
525-7237: 2.1 m3 (2.7 yd3), Pin On, Bolt-On Cutting Edge
Check Price
345-2820
345-2820: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
Check Price
360-3311
360-3311: 3.2 m3 (4.2 yd3), Pin On, Base Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert