Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home568-9143: 10-Ton Tilt Bucket
Home568-9143: 10-Ton Tilt Bucket
568-9143: 10-Ton Tilt Bucket

Cat® Tilt Bucket enables tilting adjustments, which improves digging, grading, and loading efficiency in different applications

Brand: Cat

Product Images
568-9143: 10-Ton Tilt Bucket
568-9143: 10-Ton Tilt Bucket
568-9143: 10-Ton Tilt Bucket
568-9143: 10-Ton Tilt Bucket
568-9143: 10-Ton Tilt Bucket

Cat® Tilt Bucket enables tilting adjustments, which improves digging, grading, and loading efficiency in different applications

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 568-9143

Units of Measure

USMetric
Weight (kg): 493.25
Weight (lb): 1,087.42
Load Capacity (kg): 10,000.0
Load Capacity (lb): 22,046.22
Material: Grease ( Lanolin, Silicone) Fluid
View More
Compatible Models for part number 568-9143

MINI HYD EXCAVATOR

310

BACKHOE LOADER

450

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced