Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Small Wheel Loader568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
HomeAttachmentsBuckets - Small Wheel Loader568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Product Images
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge
568-9164: 6.9 m3 (9.0 yd3), Pin On, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 568-9164

Woodchip Buckets for Cat® Wheel Loaders are available for forestry and millyard applications for production loading of woodchips and yard clean-up.

View More
Specifications for part number 568-9164

Units of Measure

USMetric
Width: 3381 mm
Width: 133.1 in
Height: 64.6 in
Height: 1640 mm
Weight: 4277 lb
Weight: 1940 kg
Length: 1889 mm
Length: 74.4 in
Capacity: 6.9 m³
Capacity: 9 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Pin On
View More
Compatible Models for part number 568-9164

WHEEL LOADER

938M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced