Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Small Wheel Loader568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
Home
AttachmentsBuckets - Small Wheel Loader
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Product Images
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge
568-9168: 6.9 m3 (9.0 yd3), Fusion™ Coupler, Base Edge

Woodchip buckets are built for high-volume loading of woodchips.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Woodchip Buckets for Cat® Wheel Loaders are available for forestry and millyard applications for production loading of woodchips and yard clean-up.

Woodchip Buckets for Cat® Wheel Loaders are available for forestry and millyard applications for production loading of woodchips and yard clean-up.

Specifications
Specifications
Units of MeasureUSMetric
Width: 3381 mm
Width: 133.1 in
Height: 64.6 in
Height: 1640 mm
Weight: 4360.7 lb
Weight: 1978 kg
Length: 1982 mm
Length: 78 in
Capacity: 6.9 m³
Capacity: 9 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
Units of MeasureUSMetric
Width: 3381 mm
Width: 133.1 in
Height: 64.6 in
View More
Compatible Models
Compatible Models
Wheel Loader
938M926M930M
View More
Wheel Loader
938M926M930M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 568-9168
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 568-9168

Woodchip Buckets for Cat® Wheel Loaders are available for forestry and millyard applications for production loading of woodchips and yard clean-up.

View More
Specifications for part number 568-9168

Units of Measure

USMetric
Width: 3381 mm
Width: 133.1 in
Height: 64.6 in
Height: 1640 mm
Weight: 4360.7 lb
Weight: 1978 kg
Length: 1982 mm
Length: 78 in
Capacity: 6.9 m³
Capacity: 9 yd³
Base Edge Thickness: 1 in
Base Edge Thickness: 25 mm
Cutting Edge Thickness: 25 mm
Cutting Edge Thickness: 1 in
Interface Type: Fusion™ Coupler
View More
Compatible Models for part number 568-9168

WHEEL LOADER

938M 926M 930M

View More
Related parts
362-0902
362-0902: 2.1 m3 (2.7 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
451-1411
451-1411: 3.2 m3 (4.2 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
360-3320
360-3320: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Fusion™ Coupler, Base Edge
Check Price
417-4935
417-4935: 3.5 m3 (4.5 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert