Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits569-3169: Torque Converter Gasket Kit
Home
Upgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits
569-3169: Torque Converter Gasket Kit
569-3169: Torque Converter Gasket Kit

Cat® Torque Converter Drive Train Gasket Kit serves as a sealing solution within the drivetrain, ensuring a reliable barrier against leaks and contaminants

Brand: Cat

Product Images
569-3169: Torque Converter Gasket Kit
569-3169: Torque Converter Gasket Kit
569-3169: Torque Converter Gasket Kit

Cat® Torque Converter Drive Train Gasket Kit serves as a sealing solution within the drivetrain, ensuring a reliable barrier against leaks and contaminants

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

144-8299: 5.33 x 422mm 75A NBR O-Ring
144-8299: 5.33 x 422mm 75A NBR O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 1
214-7568: STOR O-Ring Seal (SAE 9/16-18)
214-7568: STOR O-Ring Seal (SAE 9/16-18)Quantity: 2
3K-0360: 2.21 x 16.36mm 90A NBR O-Ring
3K-0360: 2.21 x 16.36mm 90A NBR O-RingQuantity: 1
3E-6799: 126.72mm Inside Diameter Seal-O-Ring
3E-6799: 126.72mm Inside Diameter Seal-O-RingQuantity: 1
228-4947: 2.62 x 13.94mm 75A FKM O-Ring
228-4947: 2.62 x 13.94mm 75A FKM O-RingQuantity: 1
238-5083: 2.95 x 26.62mm 90A FKM O-Ring
238-5083: 2.95 x 26.62mm 90A FKM O-RingQuantity: 1
6V-0852: Hydraulic Oil Dust Cap
6V-0852: Hydraulic Oil Dust CapQuantity: 1
Showing 1 to 8 of 8
DescriptionSpecificationsCompatible Models
Specifications for part number 569-3169

We are still working on adding a specification for this part.

Compatible Models for part number 569-3169

WHEEL LOADER

966H 972K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced