Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home570-2133: Mulching Tooth
Home570-2133: Mulching Tooth
570-2133: Mulching Tooth

Replaceable Mulching Tooth

Brand: Cat

Product Images
570-2133: Mulching Tooth
570-2133: Mulching Tooth
570-2133: Mulching Tooth
570-2133: Mulching Tooth
570-2133: Mulching Tooth

Replaceable Mulching Tooth

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 570-2133

Description:
Offering unparalleled manufacturing precision, Cat® mulching teeth are designed for Cat’s rugged attachable mulchers. The teeth are designed to clear thick brush, control vegetation, and shred pruned tree materials. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection. Manufactured from high quality materials with properties that maintain a long wear life, our durable mulching chisles make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

Attributes:
• Long wear life

Applications:
• Brush clearing, shredding pruned material, environmental maintenance. Consult your owner’s manual or contact your local Cat Dealer for more information.

Compatible Models:
Work Tool
HM2615 HM315C HM4015 HM415C HM418C

View More
Specifications for part number 570-2133

Units of Measure

USMetric
Material Description: Steel
Overall Height (in): 1.85
Overall Length (in): 3.31
Overall Length (mm): 84.0
Overall Width (in): 2.36
Overall Width (mm): 60.0
Overall Height (mm): 47.0
Material: Carbon Steel
View More
Compatible Models for part number 570-2133

MULCHING HEAD

HM418C HM415C HM315C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced