Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainWheels570-3860: Rim Assembly
HomeDrivetrainWheels570-3860: Rim Assembly
570-3860: Rim Assembly

Cat® Rim Assembly (14x25)(Demountable)

Brand: Cat

Product Images
570-3860: Rim Assembly
570-3860: Rim Assembly
570-3860: Rim Assembly
570-3860: Rim Assembly
570-3860: Rim Assembly

Cat® Rim Assembly (14x25)(Demountable)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 570-3860

Description:
Rim assembly provides means to transmit power to the ground through pneumatic tires.

Attributes:
• Welded steel rim assembly
• Rim Diameter: 25 in (635 mm)
• Rim Width: 14 in (355.6 mm)
• Rim Type: 3-Piece
• Finish: Paint
• Color: Cat Yellow

Application:
Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Specifications for part number 570-3860

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 229.0
Outside Diameter (mm): 711.2
Finish: Paint
Color: Cat Yellow
Inside Diameter (in): 9.015
Outside Diameter (in): 28.0
Material: Alloy Steel,Structural Steel
View More
Compatible Models for part number 570-3860

MOTOR GRADER

140M 3 AWD 14L 12M 150 12K 12M 3 AWD 140K 2 160M 3 AWD 120 GC 140M 3 140M 2 140 160 12M 3 12M 2 120 140 GC 140M 160K 120M 140K 120K 160M 2 160M 3 120K 2 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced