Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRubber Tracks570-4100: 450mm Rubber Track for 279 289
HomeUndercarriageRubber Tracks570-4100: 450mm Rubber Track for 279 289
570-4100: 450mm Rubber Track for 279 289

Cat® Rubber Track 450mm Wide, 86mm Track Pitch, 56 Sections, Block Tread Pattern

Brand: Cat

Product Images
570-4100: 450mm Rubber Track for 279 289
570-4100: 450mm Rubber Track for 279 289
570-4100: 450mm Rubber Track for 279 289

Cat® Rubber Track 450mm Wide, 86mm Track Pitch, 56 Sections, Block Tread Pattern

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 570-4100

Units of Measure

USMetric
Track Features: Heavy Duty Block
Lugs (total): 56.0
Material Description: Reinforced Rubber
Pitch (in): 3.38
Pitch (mm): 86.0
Type: Heavy Duty
Width (in): 17.7
Width (mm): 450.0
Track Pitch (mm): 86.0
Track Pitch (in): 3.386
UC System: GD
Number of Sections: 56
Belt Width (in): 17.717
Tread Pattern: Block
Belt Width (mm): 450.0
View More
Compatible Models for part number 570-4100

COMPACT TRACK LOADER

289D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced