Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsTilt Rotate Systems570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
HomeAttachmentsTilt Rotate Systems570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Product Images
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 570-7120

Cat® Tiltrotators for excavators provide 360-degree rotation and 40-degree tilting action side-to-side, allowing the machine to reach more work areas from a single position. The tiltrotator enables the operator to maneuver around posts, rocks, and other obstacles, as well as to reach along ditch edges more easily.

View More
Specifications for part number 570-7120

Units of Measure

USMetric
Machine Class: 7-10 Ton Mini Excavators
Weight: 793.7 lb
Weight: 360 kg
Interface Options: Top-Bottom: S50 Coupler / S50 Coupler
Overall Height: 958 mm
Overall Height: 37.7 in
Length: 1053 mm
Length: 41.5 in
Overall Width: 26.7 in
Overall Width: 678 mm
Rotation Speed: 7 Seconds per 1 Full Rotation
Tilt Angle Range: 40° Left/Right
Maximum Bucket Capacity: 17.7 ft³
Maximum Bucket Capacity: 500 l
Maximum Bucket Width: 1500 mm
Maximum Bucket Width: 59.1 in
Optimal Hydraulic Flow: 45-75 L/min (12-20 gpm)
Maximum Operating Pressure: 25000 kPa
Maximum Operating Pressure: 3625.9 psi
Required Hydraulics: 1st Auxiliary
Tilting Torque: 19545 lb/ft
Tilting Torque: 26499.5 N·m
Turning Torque: 4867.9 lb/ft
Turning Torque: 6600 N·m
Grapple Gripping Force, Opened to Maximum: 8.9 kN
Grapple Gripping Force, Opened to Maximum: 2000.8 ft·lbf
Grapple Maximum Lifting Capacity: 1102.3 lb
Grapple Maximum Lifting Capacity: 500 kg
Maximum Grapple Opening: 23.6 in
Maximum Grapple Opening: 600 mm
Grapple Length: 12.4 in
Grapple Length: 316 mm
Compatibility: Only compatible with the following Mini Excavator model serial number prefixes: 307.5 (GW7 1 & up) | 308 (GG8 1 & up) | 308 (GW8 1 & up) | 308.5 (GZ8 1 & up) | 309 (GG9 1 & up) | 309 (GW9 1 & up) | 310 (GWT 1 & up)
View More
Compatible Models for part number 570-7120

MINI HYD EXCAVATOR

308 309

WORK TOOL

TRS8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced