Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesHybrid Hose & Tube Assemblies571-0800: Ripper Cylinder Lines Hybrid Hose Assembly
HomeHoses & TubesHybrid Hose & Tube Assemblies571-0800: Ripper Cylinder Lines Hybrid Hose Assembly
571-0800: Ripper Cylinder Lines Hybrid Hose Assembly

Cat® 25.4mm Inner Diameter Ripper Cylinder Lines Hybrid Hose Assembly with coupling, and coupling tube connecting the manifold and bank valve

Brand: Cat

fallback-image
571-0800: Ripper Cylinder Lines Hybrid Hose Assembly

Cat® 25.4mm Inner Diameter Ripper Cylinder Lines Hybrid Hose Assembly with coupling, and coupling tube connecting the manifold and bank valve

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 571-0800

A Ripper Cylinder Lines Hybrid Hose Assembly delivers hydraulic power from the bank valve to the ripper manifold for controlled operation. When activated by the operator, the ripper control valve modulates the flow of hydraulic fluid to extend or retract the ripper cylinder, which in turn raises or lowers the ripper attachment. This action allows the ripper to penetrate and break through hard surfaces. The assembly includes a coupling and coupling tube to ensure a secure and leak-free connection.

Attributes:
• Withstands 22000 kPa relief valve pressure, enhancing hydraulic fluid flow
• Facilitates smooth and uninterrupted fluid flow, ensuring optimal performance of the lift cylinder

Applications:
A Ripper Cylinder Lines Hybrid Hose Assembly serves as a conduit for the hydraulic fluid to flow from the ripper bank valve to the cylinder ensuring its continued operation and efficient material handling.

View More
Specifications for part number 571-0800

Units of Measure

USMetric
Hose Size, ID Min. (mm): 25.4
Inside Diameter (mm): 25.0
Hose Size, ID Min. (in): 1.0
Hose Length (mm): 980.0
Hose Length (in): 38.582
Weight (kg): 4.41
Weight (lb): 9.722
View More
Compatible Models for part number 571-0800

TRACK-TYPE TRACTOR

D7

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced