Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsHammersHammers573-4711: B1 Pin On
Home
AttachmentsHammersHammers
573-4711: B1 Pin On
573-4711: B1 Pin On

Used for demolition and construction applications.

Brand: Cat

Product Images
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On
573-4711: B1 Pin On

Used for demolition and construction applications.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
373-4458: 700 mm (28 in), 27 L (1 ft3), Pin On
373-4458: 700 mm (28 in), 27 L (1 ft3), Pin On

Used in ditch cleaning, sloping, grading and other finishing work.

Check Price
432-5173: 370 mm (15 in), 18 L (0.6 ft3), Pin On, Weld-On Teeth
432-5173: 370 mm (15 in), 18 L (0.6 ft3), Pin On, Weld-On Teeth

These buckets are ideal for digging in soft to moderate ground.

Check Price
373-4458
373-4458: 700 mm (28 in), 27 L (1 ft3), Pin On
Check Price
432-5173
432-5173: 370 mm (15 in), 18 L (0.6 ft3), Pin On, Weld-On Teeth
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert