Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsRatchets & SocketsSockets575-2442: 24mm Deep Impact Socket
HomeWorkshop SuppliesToolsRatchets & SocketsSockets575-2442: 24mm Deep Impact Socket
575-2442: 24mm Deep Impact Socket

Cat® Deep Impact Socket provides enhanced torque and durability for fastening and loosening fasteners in high-impact applications

Brand: Cat

Product Images
575-2442: 24mm Deep Impact Socket
575-2442: 24mm Deep Impact Socket
575-2442: 24mm Deep Impact Socket

Cat® Deep Impact Socket provides enhanced torque and durability for fastening and loosening fasteners in high-impact applications

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 575-2442

The Deep Impact Socket is used to allow access to fasteners recessed deep within the equipment, it improves grip on fasteners, reducing slip and wear. It features a square drive, making it compatible with a wide range of impact tools. Manufactured from a special alloy steel and subjected to heat treatment, the socket is built to withstand high levels of stress and resist deformation. It provides a layer of protection against corrosion, ensuring longevity and reliability. The Flank Drive wrenching system enhances the tool's efficiency by delivering additional turning power, minimizing damage to fasteners, and facilitating easier operation.

Attributes:
• Enhanced socket depth for better access in tight spaces.
• Equipped with a 1/2 inch square drive for compatibility with standard impact wrenches.
• Facilitates quick and efficient fastener removal and installation.
• Features a 12-point configuration for better grip and torque transmission.

Applications:
The Deep Impact Socket is used in conjunction with impact wrenches and drivers. It is employed for fastening and loosening deep-seated fasteners in the equipment, making it indispensable for mechanics and technicians working with complex equipment.

View More
Specifications for part number 575-2442

Units of Measure

USMetric
Weight (kg): 0.399
Weight (lb): 0.88
Length (mm): 89.0
Length (in): 3.504
Hex Size (mm): 24.0
Hex Size (in): 0.945
Material: Steel,Carbon Steel
Drive (mm): 12.7
Drive (in): 1/2"
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced