Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Medium Wheel Loader
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Product Images
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9687: 4.2 m3 (5.5 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
482-6960: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
482-6960: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Check Price
491-0530: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters
491-0530: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Check Price
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge

Long, flat-floor bucket can scoop material, level or backfill.

Check Price
575-9686: 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
575-9686: 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

High capacity increases productivity in handling light materials.

Check Price
482-6960
482-6960: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Check Price
491-0530
491-0530: 2.9 m3 (3.8 yd3), HPL-ISO Coupler, Weld-On Adapters
Check Price
513-0159
513-0159: 2700 mm (106 in), HPL-ISO Coupler, Base Edge
Check Price
575-9686
575-9686: 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert