Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeAttachmentsCouplers576-1202: S50 Pin Grabber 10 Ton Mini Excavators
Home
AttachmentsCouplers
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Product Images
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators
576-1202: S50 Pin Grabber 10 Ton Mini Excavators

The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
586-5951: 1300 mm (51 in)
586-5951: 1300 mm (51 in)

Ideal usage for grading applications, but suitable for general excavation, loading, and backfilling in all kinds of different soil types up to heavy duty applications.

Check Price
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
586-5945: 400 mm (16 in)
586-5945: 400 mm (16 in)

Ideal for trenching applications, but suitable for general excavation and backfilling in all kinds of soil types up to heavy duty applications.

Check Price
586-5965: 830 mm (33 in)
586-5965: 830 mm (33 in)

Used for utility, trenching, general excavation, and backfilling in all kinds of different soil types, up to heavy duty applications.

Check Price
570-7121: TRS8, S50 / S50, 7-10 Ton Mini Excavators
570-7121: TRS8, S50 / S50, 7-10 Ton Mini Excavators

Cat® Tiltrotators help you maneuver obstacles in your work area without the need for repositioning your machine.

Check Price
586-5951
586-5951: 1300 mm (51 in)
Check Price
570-7120
570-7120: TRS8, S50 / S50, Grapple, 7-10 Ton Mini Excavators
Check Price
586-5945
586-5945: 400 mm (16 in)
Check Price
586-5965
586-5965: 830 mm (33 in)
Check Price
570-7121
570-7121: TRS8, S50 / S50, 7-10 Ton Mini Excavators
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced