Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies577-5690: 4mm Inner Diameter Hose
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
577-5690: 4mm Inner Diameter Hose
577-5690: 4mm Inner Diameter Hose

Cat® Hose for diesel exhaust fluid heated line safely conveys the heated fluid, prevents freezing in cold conditions, and ensures effective emissions reduction

Brand: Cat

Product Images
577-5690: 4mm Inner Diameter Hose
577-5690: 4mm Inner Diameter Hose
577-5690: 4mm Inner Diameter Hose
577-5690: 4mm Inner Diameter Hose
577-5690: 4mm Inner Diameter Hose

Cat® Hose for diesel exhaust fluid heated line safely conveys the heated fluid, prevents freezing in cold conditions, and ensures effective emissions reduction

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

The Hose for diesel exhaust fluid heated line is designed to prevent diesel exhaust fluid from freezing, ensuring it remains in a liquid state for proper injection into the exhaust stream. It is resistant to the heat generated by the integrated elements, these hoses prioritize durability and corrosion resistance. It also features diesel exhaust fluid-compatible fittings and connectors, preventing contamination and ensuring secure connections in heated environments.

Attributes:
• Provides leak-free connections.
• Prevents clogs and ensures smooth flow.
• Operating voltage 28-volt direct current.
• Temperature range is -40°C to 130°C.
• Facilitate the safe and efficient use of diesel exhaust fluid.

Applications:
The Hose for diesel exhaust fluid heated line helps to ensure emissions control and compliance with environmental regulations by facilitating the safe and efficient use of diesel exhaust fluid in selective catalytic reduction systems.

The Hose for diesel exhaust fluid heated line is designed to prevent diesel exhaust fluid from freezing, ensuring it remains in a liquid state for proper injection into the exhaust stream. It is resistant to the heat generated by the integrated elements, these hoses prioritize durability and corrosion resistance. It also features diesel exhaust fluid-compatible fittings and connectors, preventing contamination and ensuring secure connections in heated environments.

Attributes:
• Provides leak-free connections.
• Prevents clogs and ensures smooth flow.
• Operating voltage 28-volt direct current.
• Temperature range is -40°C to 130°C.
• Facilitate the safe and efficient use of diesel exhaust fluid.

Applications:
The Hose for diesel exhaust fluid heated line helps to ensure emissions control and compliance with environmental regulations by facilitating the safe and efficient use of diesel exhaust fluid in selective catalytic reduction systems.

Specifications
Specifications
Weight (kg): 0.423
Material: Polyamide-imide (PAI) Plastic,Polyamide Plastic
Weight (kg): 0.423
Material: Polyamide-imide (PAI) Plastic,Polyamide Plastic
View More
Compatible Models
Compatible Models
Wheeled Excavator
M323FM315
View More
Wheeled Excavator
M323FM315
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 577-5690
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 577-5690

The Hose for diesel exhaust fluid heated line is designed to prevent diesel exhaust fluid from freezing, ensuring it remains in a liquid state for proper injection into the exhaust stream. It is resistant to the heat generated by the integrated elements, these hoses prioritize durability and corrosion resistance. It also features diesel exhaust fluid-compatible fittings and connectors, preventing contamination and ensuring secure connections in heated environments.

Attributes:
• Provides leak-free connections.
• Prevents clogs and ensures smooth flow.
• Operating voltage 28-volt direct current.
• Temperature range is -40°C to 130°C.
• Facilitate the safe and efficient use of diesel exhaust fluid.

Applications:
The Hose for diesel exhaust fluid heated line helps to ensure emissions control and compliance with environmental regulations by facilitating the safe and efficient use of diesel exhaust fluid in selective catalytic reduction systems.

View More
Specifications for part number 577-5690
Weight (kg): 0.423
Material: Polyamide-imide (PAI) Plastic,Polyamide Plastic
View More
Compatible Models for part number 577-5690

WHEELED EXCAVATOR

M323F M315

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert