Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports578-1410: Left Hand Side Headliner Cover
HomeStructures & Other Systems ComponentsOther Covers & SupportsNon-Metallic Covers & Supports578-1410: Left Hand Side Headliner Cover
578-1410: Left Hand Side Headliner Cover

Cat® Left Hand Side Headliner Cover is a component in the cab that conceals internal components, such as wiring and insulation

Brand: Cat

Product Images
578-1410: Left Hand Side Headliner Cover
578-1410: Left Hand Side Headliner Cover
578-1410: Left Hand Side Headliner Cover
578-1410: Left Hand Side Headliner Cover
578-1410: Left Hand Side Headliner Cover

Cat® Left Hand Side Headliner Cover is a component in the cab that conceals internal components, such as wiring and insulation

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 578-1410

Units of Measure

USMetric
Length (mm): 131.0
Length (in): 5.14
Height (mm): 640.0
Height (in): 25.2
Width (mm): 103.0
Width (in): 4.04
Hole Size (mm): 8
Hole Size (in): 0.31
Material: ASA Plastic,Mixed Plastic Plastic,Acrylonitrile Butadiene Styrene (ABS) Plastic,Acrylonitrile Styrene Acrylate (ASA) Plastic
Weight (kg): 0.38
Weight (lb): 0.85
View More
Compatible Models for part number 578-1410

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

930 926 938 924

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced